Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-703-M8-761 - Inductive Sensor
Bill of material
DW-AS-703-M8-761
ORDERNO
Part number
320-420-681
TYPE
Part reference
DW-AS-703-M8-761
PR
Product range
Weld-immune
PF
Product family
Full Inox - Series 700
H
Housing size
M8 mm
OD
Operating distance
3 mm
C
Connection
M8 3-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M8, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
1 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
26.7 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型