Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
KTX-4X55-40X - Photoelectric sensor
Bill of material
KTS-4155-407
ORDERNO
Part number
TYPE
Part reference
ROT
Rotation
°
PR
Product range
Photoelectrics
OPR
Operating principle
Contrast
RM
Range max.
12 mm
OR
Operating range
12 mm
LS
Light source
LED, RGB
H
Housing size
40 x 50 mm
HM
Housing material
PBTP
ER
Enclosure rating
IP 67
P
Polarity
Push-pull
O
Output
Light-on/Dark-on + Teach/Selector input
I
Interface
IO-Link
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
Push-pull, Light-on/Dark-on + Teach/Selector input
SA
Sensitivity adjustment
Teach-in
SFM
Switching frequency max.
10000 Hz
TR
Temperature range
-5...+55 °C
SDT
Sensing distance tolerance
± 2 mm
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-KTx-4155-407 V1.0.1
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model