Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-1050-20X - Photoelectric sensor
Bill of material
LLS-1050-202
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature sensors
OPR
Operating principle
Through-beam
RM
Range max.
250 mm
OR
Operating range
250 mm
LS
Light source
LED, infrared 880 nm
H
Housing size
M5 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
Dark-on
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
250 Hz
TR
Temperature range
0...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD