Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LAX-3130-119 - Photoelectric sensor
Bill of material
LAK-3130-119
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Analog
RM
Range max.
100 mm
OR
Operating range
100 mm
LS
Light source
LED, red 660 nm
H
Housing size
30 x 30 mm
HM
Housing material
PBTP (Crastin)
ER
Enclosure rating
IP 67
P
Polarity
Analog
O
Output
0...10 V + 4...20 mA
I
Interface
Standard output
C
Connection
SV
Supply voltage
15...36 VDC V
PO
Polarity + Output
Analog, 0...10 V + 4...20 mA
SA
Sensitivity adjustment
No
TR
Temperature range
-25...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models