Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RLS-1301-320 - RFID
Bill of material
RLS-1301-320
ORDERNO
Part number
720-100-207
TYPE
Part reference
RLS-1301-320
PT
Product type
Read/write module
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
RWD
Read/Write distance max.
60 mm
H
Housing size
M30 mm
HM
Housing material
Chrome-plated brass
M
Mounting
non-embedabble
SV
Supply voltage
11… 32 VDC V
I
Interface
IO-Link x RFID
C
Connection
M12 4-pin
TR
Temperature range
-25...+80 °C
ER
Enclosure rating
IP 67
WG
Weight
135.0 g
ECCN
Custom tariff number
851762
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex RLS-1301-320 V1.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型