Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTL-0262-001 - RFID
Bill of material
RTL-0262-001
ORDERNO
Part number
720-000-114
TYPE
Part reference
RTL-0262-001
PT
Product type
Transponder
OF
Operating frequency
31.25 kHz
S
Standard
Proprietary
H
Housing size
Ø26 mm
HM
Housing material
Stainless steel V4A
M
Mounting
Embeddable
I
Interface
RFID
TR
Temperature range
-40...+125 °C
ER
Enclosure rating
IP 68 / IP 69K
WG
Weight
21.2 g
ECCN
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models