Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
ISWE-M12MP-NSS-A0 - Smart Sensor
Bill of material
ISWE-M12MP-NSS-A0
ORDERNO
Part number
330-020-535
TYPE
Part reference
ISWE-M12MP-NSS-A0
PR
Product range
Basic
PF
Product family
Smart
H
Housing size
M12 mm
OD
Operating distance
0...4 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
SH
Sensor Height
60.0 mm
P
Polarity
PNP
OP
Output
OSS1/IO-Link + OSS2
REP
Repeatability
< 0.003 mm
I
Interface
IO-Link
SV
Supply voltage
18...30 V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, OSS1/IO-Link + OSS2
SFM
Switching frequency max.
500 Hz
HM
Housing material
Chrome-plated brass
RES
Resolution
2 μm
SR
Sensing range max.
0...4.4 mm
WG
Weight
29.58 g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models