Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B305 - Beam Clamp
Bill of material
B305ZN
PN
Part No.
B305 ZN
TYPE
Type
B305
SS
Set Screw Thread Size
3/8-16 Inch
RS
Rod Thread Size
3/8-16 Inch
T
11 GA. Inch
W
1.062 Inch
H
2.312 Inch
A
3.675 Inch
B
0.825 Inch
E
0.719 Inch
F
3/32 Inch
SSS
Set Screw Size
3/8x2 Inch
G
2.192 Inch
K
0.531 Inch
FINISH
Standard Finishes
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models