Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B321-1 - Beam Clamp
Bill of material
B321-1ZN
PN
Part No.
B321-1 ZN
TYPE
Type
B321-1
SS
Set Screw Thread Size
1/2-13 palec
RS
Rod Thread Size
3/8-16 palec
T
1/4 palec
W
1.352 palec
H
3.562 palec
A
4.812 palec
B
0.938 palec
C
0.857 palec
D
0.250 palec
E
1.340 palec
F
3/16 palec
G
3.312 palec
K
0.671 palec
J
0.937 palec
X
0.516 palec
SSS
Set Screw Size
1/2x2 1/2 palec
FINISH
Standard Finishes
LOD
Level of Details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model