Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
3" NEMA VE 1 Loading Depth 4" Side Rail Height - Straight Sections
Bill of material
348SS406-06-144
PN
Part Number
348SS406-06-144
SERIES
Series
348
MAT
Material
TYPE
Type
RS
Rung Spacing
Inch
SRT
Rung Type
SRB
Strut Rung Back
SRO
Strut Rung Orientation
W
Width
Inch
LENGTH
Length
FEET
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models