Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles, Full Panel Accessories - Electrical Enclosures
Bill of material
AC-1424P
PN
Part No.
AC-1424P
A
A - Height
40.12 Inch
AMM
A - Height
1019 mm
B
B - Width
Inch
BMM
B - Width
505 mm
PS
Panel Size - Height x Width - A x B
40.12x19.87
PSMM
Panel Size - Height x Width - A x B
1019x505 mm
GA
Gauge
12
LOD
Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型