Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 514 - Ex-Wall socket with status LED - Type load for Zone 1/21, 63 A
Bill of material
GHG5144506R0301
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Ex-Wall socket with status LED - Type load for Zone 1/21, 63 A
POL
Pole Configuration
5-pole
T2
EC-Type Examination Certificate
PTB 00 ATEX 1070
T3
IECEx Certificate of Conformity
IECEx BKI 04.0004
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
63 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 63 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M50 cable gland
T12
Connecting terminals
2 x 4 - 25 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
8.2 kg
T15
Enclosure colour
Black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models