Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 713 3 - empty enclosure for Zone 1/21
Bill of material
GHG7133101R0001
IDNR
Ident number
LOD
Level of Details
NT
Description
empty enclosure for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex eb IIC Gb / <Ex> II 2 D Ex tb IIIC Db
T2
EC-Type Examination Certificate
BVS 15 ATEX E 127 U
T3
IECEx-Certificate
IECEx BVS 15.0104 U
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
T10
Degree of protection accd. to EN 60529
IP66/ IP67/ IP68 / IP69
T11
No. cable glands/ thread
w/o drilling
T12
Connecting terminals
-
T13
Enclosure material
Aluminium die-cast
T14
Weight
- kg
T15
Colour
T16
Product description
w/o drilling
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models