Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Cubis Systems
Description
Double Socket
Bill of material
DUDMDD4-00004WAY-BK0000SOD-D
PT
Part Type
4WAY Double Socket
PC
Product Code
DUDMDD4-00004WAY-BK0000SOD-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Size
C
External Height (C)
255 mm
D
External Width (D)
255 mm
HELP
Click for more support & additional sizes
Click Here
E
Internal Height (E)
105 mm
F
Internal Width (F)
105 mm
B
Lay Length (B)
27 mm
A
Overall Length (A)
125 mm
G
Dividing Wall Thickness (G)
6 mm
SECTOR
Product Application (please specify)
PN
Project Name (If known)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)