Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CY.PAG
Description
Custom Pneumatic Cylinder for carousel manufacturer Ø310 - Custom Pneumatic Cylinders that are mounted on the rides
Bill of material
Custom Pneumatic Cylinder for Entertainment Ø310 custom
NAME
Name
spn80320_960
CODE
Code
SPN80320_960
MFC
Main Functional Characteristics
Thrust force up to 8.oooKg; Resistance to radial loads; Ultra resistant materials; Speed ​​up to 4m/s;
LD
Long description
On adrenaline-pumping rides, those that go at high speeds, with rapid vertical changes of direction, the pinnacle of fun is when you experience that feeling of emptiness, of apnea, which gives an adrenaline rush and creates addiction, because our patrons will want to experience that emotion again, again, again and again.Under each arm that supports the cabin, where passengers sit, there is a pneumatic cylinder, up to 1m long and with a diameter that can reach 350mm.These powerful cylinders, when the machine is running, raise and lower the cabin arm with a speed of up to 4m/s.One of the key components for the operation of the carousel is the pneumatic cylinder, which with the thrust force of compressed air is able to lift up to 8 tons.We are able to build custom cylinders for these applications, with a speed that can reach up to 4m/s and an acceleration of 4g.
MU
Manufactured Units
/
AL
Work environment
Subjected to very heavy loads; Speed ​​up to 4m/s;
LINK
Case study link
https://cypag.com/en/case-study-entertainment-en/
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели