Catalog navigation
Выбор CAD модели
Доступные продукты: 23
HELP_VARIABLE
Company
DINKLE
Description
0150-26XX - PCB Connector,Pitch:5.08mm,300V,16A
Bill of material
0150-2612
NAME
Name
PREVIEW
Preview
PTTE
Product type
PCB Connector - Socket
PH
Pitch
5.08 mm
CR
Color
BLACK (default)
TEOFLG
Type of locking
With lock flange
SGMD
Soldering Method
Wave Soldering
LH
Length
mm
WH
Width
17.2 mm
HH
Height
10.5 mm
PNDS
Pin dimensions
0.8x1.8 mm
PNLH
Pin length
3.5 mm
PCB_HD
PCB hole diameter
1*2.65 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
PBT
IGMLGP
Insulating material group
IIIa
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥1000MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
320 V
RDCT
Rated Current
20 A
RDVE2_2
Rated Voltage(II/2)
320 V
RDVE3_2
Rated Voltage(III/2)
320 V
RDVE3_3
Rated Voltage(III/3)
200 V
RIV2_2
Rated Impulse Voltage(II/2)
4 kV
RIV3_2
Rated Impulse Voltage(III/2)
4 kV
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
16 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
10 A
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
IEC_A
IEC Approval
YES
ROHS_A
RoHS Approval
YES
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей