Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rail for support pins - -
Bill of material
357700
BEST
Order No.
357700
VERSTELL
Adjustment range
25 mm
B
Width
20 mm
H
Height
12 mm
L
Length
72 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Support pins - -
    dk Fixturing systems
    Adapter for support pins - -
    dk Fixturing systems
    Cuboid stops - -
    dk Fixturing systems
    Base rail M 10 - -
    dk Fixturing systems
    Cuboid reinforcement struts - -
    dk Fixturing systems
    Cuboid rotatable adapters - -
    dk Fixturing systems
    Cuboid columns - -
    dk Fixturing systems
    Columns with screw - -
    dk Fixturing systems
    Spring fingers - -
    dk Fixturing systems
    Horizontal clamp with support - -
    dk Fixturing systems
    Cuboid plates - -
    dk Fixturing systems
    Cuboid X/Y positioning elements - -
Previews
3D
Dimension
2D
Download CAD models