Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cuboid X/Y positioning elements - -
Bill of material
357500
BEST
Order No.
357500
B
width
25 mm
H
Height
25 mm
L
Length
60 mm
VERSTELLB
Range
15 mm
BS
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models