Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
dk Fixturing systems
Description
Base rails - -
Bill of material
345620
BEST
Order No.
NUTEN
Slots
T-slot 5 mm
ZT
Tooth spacing
mm
B
width
28 mm
H
height
10 mm
L
Length
mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models