Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-change slide adapter SWA39 - -
Bill of material
440010
BEST
Order No.
440010
B
width
63 mm
B1
width
53.5 mm
H
height
23 mm
L
Length
60 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models