Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
D-M-E
Description
AG Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
Bill of material
AG765R0
REF
Catalog Number
SIZE
Size
L
Length
mm
D
Diameter
50 mm
D1
Diameter d1
mm
D2
Diameter d2
25 mm
L1
Length l1
26 mm
AN
Angle
2 °
R
Diameter
mm
SN
Series N
20-60
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models