Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
D-M-E
Description
SUE Quick Coupling 45° - DME - Mat.: Brass-stainless steel
Bill of material
SUE309
REF
Standard Name
DESC
Description
D
Diameter D
mm
D1
Diameter D1
mm
D2
Diameter D2
mm
X
Distance X
mm
DMIN
Diameter d
mm
DMIN1
Diameter d1
mm
DMIN2
Diameter d2
mm
D3
Diameter d3
mm
D4
Diameter d4
mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
L4
Length L4
mm
L5
Length L5
mm
L6
Length L6
4.3 mm
A
Width
mm
SW
Slot width
mm
ANG
Angle
deg
SERIES
Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models