您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SUE109
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Fluid Connectors
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fluid_connectors/sue_quick_coupling_straight_open.prj},{NB=SUE109},{REF=SUE109},{DESC=SUE quick coupling straight open SK-109},{D=17.0},{D1=14},{D2=15},{D3=13.65},{D4=13.6},{X=0.34},{DMIN=9.6},{DMIN1=10.5},{DMIN2=7},{DMIN3=9 - 5/14\"},{DMIN3NUM=9.357},{L=56.5},{L1=27.0},{L2=22},{L3=25},{L4=2.5},{L5=1.7},{A=11.90},{SW=},{SERIES=N6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
D-M-E
Description
SUE quick coupling straight open - DME - Mat.: Brass-Stainless steel
Bill of material
SUE109
REF
Standard Name
SUE109
SUE109
DESC
Description
SUE quick coupling straight open SK-109
SUE quick coupling straight open SK-109
D
Diameter D
17.0
17.0
mm
D1
Diameter D1
14
14
mm
D2
Diameter D2
15
15
mm
D3
Diameter D3
13.65
13.65
mm
D4
Diameter D4
13.6
13.6
mm
X
Chamfer X
0.34
0.34
mm
DMIN
Diameter d
9.6
9.6
mm
DMIN1
Diameter d1
10.5
10.5
mm
DMIN2
Diameter d2
7
7
mm
DMIN3
Diameter d3
9 - 5/14"
9 - 5/14"
mm
L
Length L
56.5
56.5
mm
L1
Length L1
27.0
27.0
mm
L2
Length L2
22
22
mm
L3
Length L3
25
25
mm
L4
Length L4
2.5
2.5
mm
L5
Length L5
1.7
1.7
mm
A
Angle
11.90
11.90
deg
SW
Hex slot width
mm
SERIES
Series
N6
N6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SUE Quick Coupling 90° - DME - Mat.: Brass-stainless steel
D-M-E
17.01.2023
SUE Quick Coupling 45° - DME - Mat.: Brass-stainless steel
D-M-E
17.01.2023
SVK Jiffy matics - DME
D-M-E
08.08.2018
SSI Straight interlocks - DME
D-M-E
22.05.2024
K 7580 Guided ejection system - DME
D-M-E
22.05.2024
DHR 21 Locating rings - DME - Euro-Standard Mat. 1.7130
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求