Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
D-M-E
Description
WZ 9120 Side plates, V-gibs, bronze plated - DME - Mat. Ck 22/CuSn
Bill of material
WZ9120V07115
REF
Catalog Number
B
Thicknes b
mm
D
forThread d
H
Width h
mm
H1
Width h1
mm
H2
Width h2
mm
L
Length l
mm
L1
Length l1
mm
L2
Width l2
mm
N
Number n
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    FW 41 Tapered interlocks - Compensating disc - DME - Mat. 1.7131 - 59 HRC
    D-M-E
    DHR 74 Sprue bushings 2° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    RM Eyebolts - DME - Mat. SM DIN 580
    D-M-E
    R43 - 6D Insulating plates - DME
    D-M-E
    EI 1210 - 3 Insulating plates - DME
    D-M-E
    UYM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    MK 250 Quick Release coupling with valve and thread - DME
    D-M-E
    MCA Mold clamps - DME
    D-M-E
    200/300 90° BSP Elbows - DME
    D-M-E
    KN 105 Threadless pressure plugs - DME - Mat. Brass - O ring Viton
    D-M-E
    PL 1080 Hoses - DME
    D-M-E
    ST 15 Extension nipples - DME
    D-M-E
    ST 13 Shut-off connector plug - DME
    D-M-E
    GW Angle hose nipples - DME
Previews
3D
Dimension
2D
Download CAD models