您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ER100E
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/er_asmtab.prj},{NB=ER100E},{REF=ER100E},{REFOLD=ER 100 E},{A=32},{B=35},{C=24.5},{D=24},{E=27},{F=10},{G=5},{H=17},{ERSREF=ERS100E},{ERBREF=ERB100E},{PPATH=er_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
D-M-E
Description
ER - ER Auswerferrueckdruckeinheiten
Bill of material
ER100E
REF
Bestellnummer
ER100E
ER100E
A
Durchmesser
32
32
mm
B
Durchmesser
35
35
mm
C
Durchmesser
24.5
24.5
mm
D
Durchmesser
24
24
mm
E
Durchmesser
27
27
mm
F
Durchmesser
10
10
mm
G
Höhe
5
5
mm
H
Durchmesser
17
17
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ER-E Set - DME
D-M-E
27.11.2017
BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
AHP Merkle
31.03.2024
Early Ejector Return Assembly - U.S. Patent No. 3,516,302
D-M-E
14.10.2021
block cylinder synchronizing cylinder with integrated proximitiy switches u...
HEB
16.04.2024
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
30.04.2024
Locating Rings K - for Plastic Molds
D-M-E
03.04.2024
Socket Head Stripper Bolts
D-M-E
03.04.2024
N/500 90° Angles - DME
D-M-E
03.04.2024
LZ22ER - Cutting punches ISO 8020 with ejector with rectangular shape - for...
Veith
13.03.2012
Rolled trapezoidal screw drive TGT-RPTS/RATS
Neff Gewindetriebe
04.03.2024
WZ 1000 Coarse pitch axles - DME - Mat.: ~1.0727 ~ 980 N/mm2
D-M-E
03.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求