Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-20-Center Rod CR - DME
Bill of material
TSBL20CR
REF
Catalog number
TSBL20CR
CRD
center rod diameter
20mm (small)
D1
diameter
34.0 mm
D2
diameter
20.0 mm
D17
diameter
6.0 mm
L1
lenght
280.0 mm
L2
lenght
10.0 mm
L3
lenghtlength of body
93.66 mm
L21
width across flats
16.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models