Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts GTE 10mm - Cashew Gate Inserts
Bill of material
GTE-10-10
PARTNO
Catalog Number
B1
Length
10 mm
B2
Length
8 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
4 mm
M
Thread
4 mm
VHF
Weight
g
VRF
Weight
g
VLF
Weight
g
INFO
Catalogue page
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Descarga de modelos CAD
No generation actions are associated with this part