Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Dodge
Description
E Type - QD Bushing
Bill of material
120509
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BORE11
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
20.000 Lb-in
A
0.88 Inch
B
B Diameter
3.83 Inch
CI
C Hub Dia.-CI 30 Iron
7.50 Inch
CS
C Hub Dia.-Steel
6.50 Inch
D
D Diameter
6.00 Inch
E
2.75 Inch
F
1.63 Inch
G
0.25 Inch
WEIGHT
Average Weight
9 Lbs
BC
Bolt Circle
5.00 Inch
NS
Number of Screw
3
SS
Screw Size
1/2x2-3/4 Inch
ST
Screw Torque
720 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.25 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
3.19 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
3.13 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
5.06 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
3.18 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
5.13 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
4.43 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
6.38 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models