Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Dodge
Description
J Type Metric - QD Bushing
Bill of material
120163
PN
Part Number
BS
Bushing Symbol
MAT
Material
Steel
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
5085 Nm
A
28.7 mm
B
B Diameter
130.6 mm
CI
C Hub Dia.-CI 30 Iron
228.6 mm
CS
C Hub Dia.-Steel
203.2 mm
D
D Diameter
184.2 mm
E
117.6 mm
F
80.8 mm
G
9.7 mm
BC
Bolt Circle
158.8 mm
NS
Bolt Quantity
3
SS
Bolt Size
M16x2 mm
BL
Bolt Lenght
120 mm
ST
Bolt Torque
194.5 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
35.814 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
81.788 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
125.476 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
171.45 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
99.822 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
146.05 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
139.7 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
185.674 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models