203207
Dodge
Conveyor Components
Pulleys
Powered by
CAD模型選擇
{dodge/conveyor_components/pulleys/pulley.prj},{NB=203207},{FD=16},{NOW=10},{HT1='HE25','HE30','HE35','HE40','HE45','HE50'},{HT2='HE25','HE30','HE35','HE40','HE45','HE50'},{HT3='HE30','HE35','HE40','HE45','HE50','HE60'},{HT4='HE25','HE30','HE35','HE40','HE45','HE50'},{HT5='HE25','HE30'},{FWE=10,11,12,14,15,16,18,20,22,24},{FWE1=11,12,14,15,16,18,20,22,24},{FWE2=10,11,12,14,15,16,18,20,22,24},{FW2=10,12,14,16,18,20,22,24,26,28,30,32,36,38,40,44,46,51,54,63},{FW3=12,14,16,18,20,22,24,26,28,30,32,36,38,40,44,46,51,57,60,63},{FW4=20,22,26,28,30,32,34,36,38,40,44,46,51,54,57,63},{FW5=20,22,24,26,30,32,34,36,38,40,44,46,51,54,57,63},{FW6=26,32,38,40,44,46,51,57,63},{FW7=26,32,38,40,51,57,63},{CL=Heavy Duty},{FT=Crown Drum},{HT=HE25},{FW=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Dodge
Description
Heavy and Mine Duty and Elevator - Pulleys
Bill of material
203207
PN
Part Number
203207
203207
FD
Face Diameter
16
16
Inch
CL
Class
Heavy Duty
Mine Duty
Elevator
Heavy Duty
Mine Duty
Elevator
FT
Face Type
Crown Drum
Crown Wing
Crown Drum
Crown Wing
HT
Hub Type
HE25
HE30
HE35
HE40
HE45
HE50
HE25
HE30
HE35
HE40
HE45
HE50
FW
Face Width
10.000
12.000
14.000
16.000
18.000
20.000
22.000
24.000
26.000
28.000
30.000
32.000
36.000
38.000
40.000
44.000
46.000
51.000
54.000
63.000
10.000
12.000
14.000
16.000
18.000
20.000
22.000
24.000
26.000
28.000
30.000
32.000
36.000
38.000
40.000
44.000
46.000
51.000
54.000
63.000
Inch
A
0.750
Inch
B
1.800
1.800
Inch
BUSHING
Bushing
HE25
HE25
MB
Max. Bore
2-1/2
2-1/2
Inch
ST
Screw Torque
360
360
in.-lb.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求