Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Draintech
Description
Screw jack rotating - Screw jack rotating
Bill of material
DHT407 R 1 R 105 ST AB
DHT
STK
Stroke
mm
Enter value for STK
Stroke
mm
cm
inch
ft
GR
Gear ratio
EF
End fittings
SFP
Shaft flanges position
MFS
Motor flanges size
PE
Bellows boot
CS
Safety nut and wearing check
FCO
Trunnion
SR
Quick release device
RGR
RGR = WORM GEAR
RGRBIG
RGR BIG = WORM GEAR
WN
Without Nut
PL
Pins
CL
Cutting Length
CAP
Capacity
kg
LS
Lead screw
LSD
Lead screw diameter
mm
LSP
Lead screw pitch
mm
LSL
Lead screw lead
1 mm
LST
Lead screw travel x input shaft turn
EFF
Efficency
%
SJW
Screw jack weight
kg
LSW
Lead screw weight X 100mm
kg
GCM
Gear case material
GS 500
GQ
Grease quantity
kg
OP
Operation temperature
-5 °C
OP1
Operation temperature
80 °C
A
mm
B
mm
B1
mm
B2
mm
E
mm
F
mm
G
mm
H
mm
I
mm
N
mm
P
mm
P1
mm
D
ø d (h7)
mm
F1
ø f
mm
S
ø s
mm
TPN
M
O
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models