Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Duometric
Description
LVX
Bill of material
FP-50-00130
NR
Order number
FP-50-00130
T
Type
LVX
LP
Number of light grids
2
D
Dimensions L/W/H
125x126x60 mm
G
Weight
210 g
IP
Degree of protection
IP00
U
Operating voltage
24 VDC
DO
Digital output (basic module)
3
DIO
Digital IO (basic module)
3
DI
Digital input (basic module)
1
EXT
Extension module
-
CAN
CAN-Bus interface
Y
SI
Service interface
RS232
NAL
Number of indicator profiles
0
INT
Data interface
RS232 / CAN / Digital 6
NK
Compliance
ROHS / REACH / CE / cCSAus
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir