目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PZME5-P070/10N-D12K1
Duplomatic
Group 8: PROPORTIONAL VALVES
81 540 PZME5 Proportional pressure reducing valve, stackable - ISO 4401-05
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81540/81540_asmtab.prj},{NB=PZME5-P070/10N-D12K1},{TYPE=PZM},{E=E},{DN=5 = ISO 4401-05 size},{RID=P},{PC=070},{SER=10},{GU=N},{NV=D12},{K=K1},{MO=},{PPATH=81540_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PZME5 - Proportional pressure reducing valve, stackable - ISO 4401-05
Bill of material
PZME5-P070/10N-D12K1
TYPE
Pressure valve
PZM
E
Electrical proportional control
E
DN
Size
5 = ISO 4401-05 size
RID
Pressure reduction in P port
P
PC
Pressure control range
070 = from 7 to 80 bar
150 = from 7 to 165 bar
230 = from 17 to 230 bar
070 = from 7 to 80 bar
150 = from 7 to 165 bar
230 = from 17 to 230 bar
SER
Series No.
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
NV
Nominal solenoid voltage
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
K
Coil electrical connection
K1 = plug for connector type DIN 43650
K2 = plug for connector type AMP JUNIOR
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
K1 = plug for connector type DIN 43650
K2 = plug for connector type AMP JUNIOR
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
MO
Manual override
-
CM = manual override, boot protected
CK1 = turning knob override
-
CM = manual override, boot protected
CK1 = turning knob override
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求