Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
01/05/IT Series - Low Profile Dual Wheel Swivel Casters - Up to 400lb
Bill of material
01HR20AB8106YY
PN
Part Number
01HR20AB8106YY
SERIES
Series
OS
Overall Size
BHP
Bolt Hole Pattern
1-3/4" x 2-7/8" slotted to 3"
MBS
Mounting Bolt Size
5/16 Inch
D
Wheel Dia.
Inch
H
Overall Height
2 7/8 Inch
W
Tread Width
13/16" x 2 Inch
WT
Wheel Type
CAP
Load Cap.
225 lbs.
BT
Bearing Type
Plain
BO
Bearing Option
81
R
Swivel Radius
Inch
BR
Brake Options
FINISH
Finish
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models