Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
PXLED 5L - Explosion proof luminaire fixed mounting
Bill of material
13042110005(300)
CNSORDERNO
Order Code
LODLEVEL
LOD Level
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
EF000003
Mounting method
Wall-/ceiling mounting
EF000441
Adjustable
true
EF002423
Lamp type
LED not exchangeable
EF005905
With light source
true
EF006436
Suitable for number of lamps
1
EF000048
Lamp holder
None
EF001596
Material housing
Aluminium
EF004284
Material cover
Glass transparent
EF000187
Voltage type
AC/DC
EF005127
Nominal voltage
110 V
EF012150
LED nominal current at constant current
0 mA
EF000381
Type of control gear
LED operating device current-controlled
EF007556
Control gear included
true
EF012170
Light distributor
Focal lens
EF008157
Beam angle
EF012487
Energy efficiency class of the built-in lamp
Other
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
0
EF012489
Highest energy efficiency class of the exchangeable lamp
0
EF012490
Lowest energy efficiency class of the exchangeable lamp
0
EF011875
Power supply energy efficiency index (EEI)
Other
EF011869
Rated life time L70/B10 at 25 °C
0 h
EF011870
Rated life time L70/B50 at 25 °C
0 h
EF011871
Rated life time L80/B10 at 25 °C
0 h
EF011872
Rated life time L80/B50 at 25 °C
0 h
EF011873
Rated life time L90/B10 at 25 °C
0 h
EF011874
Rated life time L90/B50 at 25 °C
100000 h
EF005474
Degree of protection (IP)
0
EF011959
Degree of protection (NEMA)
Other
EF004293
Impact strength
IK10
EF000004
Protection class
I
EF005728
For Ex-zone gas
1, 2
EF008404
For Ex-Zone dust
21, 22
EF012090
Rated ambient temperature acc. IEC62722-2-1
-50 °C
EF000280
Suitable for lamp power
0 W
EF009347
Max. system power
49 W
EF009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF009350
Colour of light
White
EF009346
Colour temperature
5700 K
EF025740
Power factor
0.95
EF000008
Width
343 mm
EF001456
Height/depth
255 mm
EF001438
Length
265 mm
EF000015
Outer diameter
0 mm
EF011868
Type of wiring
Through wiring included
EF001391
Number of poles
6
EF000085
Conductor cross section
6 mm²
EF000124
Connection type
Screwed terminal
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
STATISTICS_FACTOR
1
MD04
MD04
MD01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models