Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Eaton BIM
Description
ExLin 3L-1 1/6 M20 - Explosion protected light fitting
Bill of material
ExLin 3L-1 G F W 8 50 T1 1/6 M20M
IDNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
VLM
Version / LED Modules
3L-1
PGCM
Protective glass cover material
PCT
Protective cover type
LD
Light distribution
CRI
CCT
5000 K
TR
Terminals
T1 Type 2410-4 max 6mm²
TW
Through wiring
1/6
CGT
Cable gland / Thread
M20M M20 metallic glands
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models