Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Eaton BIM
Description
Planete Disc - Safety luminaire
Bill of material
LUM22136
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Planete Disc
M
Material
MEAN
Material EAN
MDESC
Material Description
EF7000003
Mounting method
Ceiling surface mounting
EF7000030
Function
Escape route lighting
EF7001278
Type of indicator
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Aluminium
EF7000136
Colour housing
Aluminium
EF7000187
Voltage type
EF7005127
Nominal voltage
V
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP41
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7001456
Height/depth
25 mm
EF7000015
Outer diameter
190 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
mA
PDH15
Apparent power at mains operation
VA
EF7009347
Max. system power
W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели