Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Planete 2-45 ES avec cadre d'encastrement - Luminaire d'évacuation
Bill of material
LUM22725 / FT2-RK
CNSORDERNO
Part Number
LUM22725 / FT2-RK
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Planete 2-45 ES
M
Material 1
LUM22725
MEAN
Material 1 EAN
3660191812867
MDESC
Material 1 Description
PLANETE 2-220/45 ES CG-S
M2
Material 2
FT2-RK
M2EAN
Material 2 EAN
3660191809607
M2DESC
Material 2 Description
Cadre encastrement Ultraled 2-45/8 ES, Planete 2-45 ES
M12
Material 1+2
LUM22725 / FT2-RK
M12EAN
Material 1+2 EAN
3660191812867 / 3660191809607
M12DESC
Material 1+2 Description
PLANETE 2-220/45 ES CG-S avec cadre d'encastrement
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
125 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7000846
Built-in width
134 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Only single-sided
EF7001438
Length
231 mm
EF7001456
Height/depth
34 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
244 mm
EF7004293
Impact strength
IK08
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7005474
Degree of protection (IP)
IP66
EF7006420
Luminaire with limited surface temperature, class "D“
No
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
1.6 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
45 lm
EF7011099
Pictogram included
Yes
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
50 mm
TS
Testing system
CG-S|STAR|STAR+
F
Frequency
50-60, 0 Hz
OUC
Outdoor use compliance
No
PDH14
Current consumption at 220V DC
6 mA
PDH15
Apparent power at mains operation
3.9 VA
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models