Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Eaton Wiring Devices
Description
Pin and Sleeve - Eaton Wiring
Bill of material
AH320P4W
PN
Part Number
AH320P4W
WN
Number of Wires
AMP
Amperage
A
PT
Pin & Sleeve Devices Product Type
CP
Clock Position of Female Grounding Pin
PRT
Product Type
Pin and Sleeve Plug
PNM
Product Name
Eaton Arrow Hart Pin and Sleeve Plug
DT
Device Type
Plug
AR
Amperage Rating
20 AMPS A
VOL
Voltage
125 V
NOP
Number of Poles
Two Pole
CD
Cord Diameter
0.333-0.775in (0.85-1.97cm)
CL
Device Color
Yellow
HP
Horsepower
- HP
AWS
Allowable Wire Size
#12-10 AWG
CM
Contact Material
Nickel Plated Brass
ER
Enviromental Resistance
Watertight to IP67, IP69K
FBM
Face/Body Material
Nylon
MAT
Material
Nylon
TR
Temperature Rise
Max 30° C
TPR
Temperature Range
-40°C (w/o impact) to 75°C(-40°F to 162°F) -25°C (w/ impact) to 75°C (-13°F to 167°F)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型