您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MAS1208040R5
nVent HOFFMAN
Wall Mounted Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/02_wall_enclosures/01_steel_range/mas_asmtab.prj},{NB=MAS1208040R5(0)},{ITEM=MAS1208040R5},{DETAIL=0},{INFO=Info PDF},{DES=Wall mounted, 1200x800x400},{MPL=With mounting plate},{MAT=Mild steel},{LOCKS=1},{H=1200},{W=800},{D=400},{MPH=1170},{MPW=750},{DMAX=382},{MASS=63.800},{TYPE=2},{NOGP=2},{WGP=310},{DGP=96},{EAN=8713574128651},{TARIFFN=94032080},{MI=URL},{PPATH=assemblies/mas_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 112
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MAS - Mild steel, single door enclosure
Bill of material
MAS1208040R5
ITEM
Item no.
MAS1208040R5
MAS1208040R5
DETAIL
low
medium
high
low
medium
high
INFO
Info PDF
Info PDF
DES
Description
Wall mounted, 1200x800x400
Wall mounted, 1200x800x400
MPL
Mounting plate
With mounting plate
With mounting plate
MAT
Material
Mild steel
LOCKS
No. of locks
1
1
H
Height
1200
1200
mm
W
Width
800
800
mm
D
Depth
400
400
mm
MPH
Mounting Plate Height
1170
1170
mm
MPW
Mounting Plate Width
750
750
mm
DMAX
Max. enclosure useful depth
382
382
mm
MASS
Weight
63.800
63.800
kg
NOGP
No. of Gland Plate Openings
2
2
WGP
Width Gland Plate
310
310
DGP
Depth Gland Plate
96
96
EAN
EAN Code
8713574128651
8713574128651
MI
Mounting Instructions
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求