Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa
Description
CTD-B - ELESA-Torque limiting wing knobs
Bill of material
Torque limiting wing knobs CTD.48 B-M5-3-C2
CODE
Code
DESCRIPTION
Description
DIM01
D
48 mm
DIM02
d
DIM03
L
28 mm
DIM04
d1
26 mm
DIM05
d2
10 mm
DIM06
l2
9 mm
DIM07
b
20 mm
DIM08
h
8 mm
DIM09
C#
Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models