Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
GN 427 - ELESA-Bridge handles
Bill of material
Bridge handles GN 427-12-120-SW
CODE
Code
DESCRIPTION
Description
DIM01
b
12 mm
DIM02
l
DIM03
a
8 mm
DIM04
h
40 mm
DIM05
r
8 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models