Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Elesa
Description
GN 565.3 - Bridge handles
Bill of material
Bridge handlesGN 565.3-20-120-B-SW
CODE
Code
DESCRIPTION
Description
DIM01
b
20 mm
DIM02
l1
DIM03
l2
mm
DIM04
l3
mm
DIM05
d1
DIM06
d2
mm
DIM07
a
13 mm
DIM08
h1
mm
DIM09
h2
mm
DIM10
r
13 mm
DIM11
tmin
mm
WEIGHT
Weight
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir