Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
GN 668-B - ELESA-Handles
Bill of material
Handles GN 668-20-170-B-SR
CODE
Code
DESCRIPTION
Description
DIM01
b1
20 mm
DIM02
d
M5
DIM03
l2
mm
DIM04
l3
mm
DIM05
l1
mm
DIM06
b2
23 mm
DIM07
a
10 mm
DIM08
h1
45 mm
DIM09
h2
6.5 mm
DIM10
h3
2 mm
DIM11
l4
mm
DIM12
r
15 mm
DIM13
t2
5.5 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models