Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Elesa
Description
M.453-SEMI-S8 - ELESA-Bridge handles
Bill of material
ELESA-Bridge handles M.453/168-7-CH-C9-SEMI
CODE
Code
37261
DESCRIPTION
Description
M.453/168-7-CH-C9-SEMI
DIM01
L
168 mm
DIM02
I
27 mm
DIM03
f±1
150 mm
DIM04
d
7 mm
DIM05
d1
13.5 mm
DIM06
h
54.5 mm
DIM07
h1
8.5 mm
DIM08
h2
16 mm
DIM09
B
13 mm
DIM10
I1
126 mm
DIM11
F1
3500 N
DIM12
F2
4900 N
DIM13
L1
48 J
DIM14
L2
28 J
WEIGHT
Weight
78 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型