Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
MFT - ELESA-Front handles
Bill of material
Front handles MFT.110-B M5
CODE
Code
DESCRIPTION
Description
DIM01
L
108 mm
DIM02
f
71 mm
DIM03
d
mm
DIM04
f1
11 mm
DIM05
H
20.5 mm
DIM06
h1
17.5 mm
DIM07
B
60 mm
DIM08
b1
26.5 mm
DIM09
l1
91 mm
DIM10
p
mm
DIM11
F1
N
DIM12
F2
N
DIM13
p
mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models