Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
EGH.SOFT - ELESA-Cylindrical lobe handle
Bill of material
Cylindrical lobe handle EGH.85 N-8-C1-SOFT
CODE
Code
286151-C1
DESCRIPTION
Description
EGH.85 N-8-C1-SOFT
DIM01
D
22 mm
DIM02
L
85 mm
DIM03
d
8 mm
DIM04
d1
18 mm
DIM05
h
60 mm
WEIGHT
Weight
21 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models