Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Elesa
Description
I.780-VD - Cylindrical handle
Bill of material
Cylindrical handle I.780/80-M10-VD
CODE
Code
194307
DESCRIPTION
Description
I.780/80-M10-VD
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M10
DIM04
d1
21 mm
DIM05
h
55 mm
DIM06
l1
7 mm
WEIGHT
Weight
45 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model