Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa
Description
MDX50 - ELESA-Fluted grip
Bill of material
Fluted grip MDX.50-D-C9
CODE
Code
DESCRIPTION
Description
DIM01
D
23.5 mm
DIM02
L
15 mm
DIM03
d1
14.5 mm
DIM04
d2
M3 mm
WEIGHT
Weight
6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models