Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Elesa
Description
BEL-RB-AV - Level bubbles
Bill of material
Level bubbles BEL-RB-ANB-62-G-6-AV
CODE
Code
DESCRIPTION
Description
DIM01
d1
62 mm
DIM02
d2
3.4 mm
DIM03
d3
6.3 mm
DIM04
d4
52 mm
DIM05
h1
13 mm
DIM06
h2
9.8 mm
DIM07
m1
18.4 mm
DIM08
m2
6.7 mm
DIM09
m3
25.1 mm
WEIGHT
Weight
95 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir